30mm Push Buttons

Class 52 Overview:

Siemens 30mm NEMA pilot devices are designed to provide long, trouble-free service in the most demanding applications. Durable plastic buttons resist oils while internally, contact blocks have double break bifurcated silver contacts which improve overall performance.  For enhanced protection go with our corrosion resistant BlackMax push buttons.

 


Class 52 Drawing Files

 

NOTE: The files below are intended for dimensional analysis for general tolerance and spacing design requirements.  All files have one contact block added to them.  If more contact blocks need to be added, download the desired push button file as well as the "Contact Block" file and import them both in to the preferred CAD software.  Duplicate and merge the contact block file to fulfill the desired design.


Contact Block

Type

3-D STP File

2-D DXF File

Contact Block

3D File

2D File


Push Buttons

Non-Illuminated/ Illuminated

Description

3-D STP File

2-D DXF File

Non-Illuminated

Flush Cap

3D File

2D File

Non-Illuminated

Raised Cap

3D File

2D File

Non-Illuminated

Mushroom Head 1-5/8 Plastic

3D File

2D File

Non-Illuminated

Mushroom Head 2-1/2 Plastic

3D File

2D File

Illuminated (Push-to-Test)

Transformer

3D File

2D File

Illuminated (Push-to-Test)

Integrated LED

3D File

2D File


Pilot Lights

Transformer/ LED Integrated

Glass/ Plastic

3-D STP File

2-D DXF File

Transformer

Plastic

3D File

2D File

Transformer

Glass

3D File

2D File

LED Integrated

Plastic

3D File

2D File

LED Integrated

Glass

3D File

2D File


Push Pull Operators

Non-Illuminated/ Illuminated

Description

3-D STP File

2-D DXF File

Non-Illuminated

Mushroom Head 2-1/2 Plastic

3D File

2D File

Non-Illuminated

Mushroom Head 1-3/4 Metal

3D File

2D File

Non-Illuminated

Mushroom Head 1-3/4 Plastic

3D File

2D File

Illuminated

Mushroom Head 1-3/4 Metal - Transformer

3D File

2D File

Illuminated

Mushroom Head 1-3/4 Metal - Integrated LED

3D File

2D File

Illuminated

Mushroom Head 1-3/4 Plastic - Transformer

3D File

2D File

Illuminated

Mushroom Head 1-3/4 Plastic - Integrated LED

3D File

2D File


Twist Release Operators

Non-Illuminated/ Illuminated

Description

3-D STP File

2-D DXF File

Non-Illuminated

Mushroom Head 1-3/4 Plastic

3D File

2D File

Illuminated

Mushroom Head 1-3/4 Plastic-Transformer

3D File

2D File

Illuminated

Mushroom Head 1-3/4 Plastic - Integrated LED

3D File

2D File


Selector Switches

Non-Illuminated/ Illuminated

Description

3-D STP File

2-D DXF File

Non Illuminated

2, 3, & 4 Position - Short Lever

3D File

2D File

Non-Illuminated

2, 3, & 4 Position - Long Lever

3D File

2D File

Non-Illuminated - Keyed

2, 3, & 4 Position - Short Lever

3D File

2D File

Illuminated

2, 3, & 4 Position - Short Lever

3D File

2D File


Miscellaneous Operators

Type

Description

3-D STP File

2-D DXF File

Selector Push Button Switch

2, 3, & 4 Position - Short Lever/ Raised Cap

3D File

2D File

Selector Push Button Switch

2, 3, & 4 Position - Short Lever/ Flush Cap

3D File

2D File

Potentiometer

 

3D File

2D File

Wobble Stick Switch

 

3D File

2D File

Toggle Switch

 

3D File

2D File


3-D and 2-D files for accessories are located here.


Did this information help you?