30mm Push Buttons

Class 52 Overview:

Siemens 30mm NEMA pilot devices are designed to provide long, trouble-free service in the most demanding applications. Durable plastic buttons resist oils while internally, contact blocks have double break bifurcated silver contacts which improve overall performance.  For enhanced protection go with our corrosion resistant BlackMax push buttons.

 


Accessories Available

  • Lens Caps (flat or extended)

  • Mushroom Head Caps (Push-Pull, Twist-to-Release, Illuminated, and Non-Illuminated)

  • Guards and Padlocks

  • Spare Keys

  • Lamps and LED bulbs


Accessories STP and DXF Files

Type

3-D STP File

2-D DXF File

Push Button Gaurd (Push Buttons)

3D File

2D File

Push Button Guard (Mushroom Head 1-3/4)

3D File

2D File

Automotive Legend Plate

3D File

2D File

Large Legend Plate

3D File

2D File


Did this information help you?