30mm Push Buttons NEMA 7 9

Class 51 Overview:

When installed properly, these NEMA control devices may be used in locations where the presence of flammable gases, vapors, or dust cause a threat of explosion.  These durable, one piece corrosion resistant castings use double break bifurcated contacts to increase reliability.

 


Images


Did this information help you?