30mm Push Buttons NEMA 7 9

Class 51 Overview:

When installed properly, these NEMA control devices may be used in locations where the presence of flammable gases, vapors, or dust cause a threat of explosion.  These durable, one piece corrosion resistant castings use double break bifurcated contacts to increase reliability.


Class 51 Drawing Files


AutoCAD Files (.dxf)

Did this information help you?