30mm Push Buttons

Class 50 Overview:

Standard duty control stations are used with magnetic controllers to start, stop, reverse, or adjust the speed of applicable motors.  These 30mm push buttons come pre-enclosed in stations holding between one and three controls.

 


Class 50 Drawing Files


Did this information help you?