Beacon Lights Signal Lamp

8WD53 Series Overview:

The 8WD53 beacon lights can be mounted to any part of the machine and directly connected to the AS-Interface network.  The shape of the devices ensures the maximum level of optical output while maintaining a high IP 65 degree of protection.

 


8WD53 Series Drawing Files


Did this information help you?