Stack Lights Signal Columns

8WD44 Series Overview:

The 70mm 8WD44 Series has a new prismatic design that greatly improves illumination.  Light modules can be easily added or removed with the quick-twist bayonet-latching mechanism to suit the design’s needs.  These signal columns are AS-Interface capable and can be connected up to 5 devices for monitoring.


Features

  • 70mm diameter

  • Connect up to 5 elements

  • Colors: Red, Green, Yellow, Clear, Blue

  • AS-Interface capable

  • Thermoplastic, impact resistant enclosures

  • Buzzer (Pulse or Continuous)

  • Siren (8 tones)

Standards

  • UL Listed #E148698

  • CE Marked

  • IP65 rated (Lighting and Acoustic)


Did this information help you?