Stack Lights Signal Columns

8WD44 Series Overview:

The 70mm 8WD44 Series has a new prismatic design that greatly improves illumination.  Light modules can be easily added or removed with the quick-twist bayonet-latching mechanism to suit the design’s needs.  These signal columns are AS-Interface capable and can be connected up to 5 devices for monitoring.



  • Single Foot Mount

  • Wall Bracket

  • Foldable Base

Did this information help you?