Signal Column Stack Light

8WD42 Series Overview:

As automation has evolved in industrial and commercial settings, so has the need for enhanced communication between the automated process and its user. The 8WD42 series SIRIUS signal columns are AS-Interface capable and can connect up to 4 devices.


  • 50mm diameter

  • Connect up to 4 elements

  • Colors: Red, Green, Yellow, Clear, Blue

  • AS-Interface capable

  • Thermoplastic, impact resistant enclosures

  • Buzzer (Pulse or Continuous)


  • UL Listed #E148698

  • CE Marked

  • 8WD42 - IP54 rated (Lighting and Acoustic)

Did this information help you?