22mm Push Buttons

3SB3 Series Overview:

The 3SB3 series IEC push buttons have a modular range of commanding devices for front panel mounting and rear conductor connection.  The 22mm push buttons feature a single screw anti-rotation mechanism that allows for a 50% faster installation without warping the panel.

 


Styles Available

  • Metal or Plastic

  • Illuminated or Non-Illuminated

  • Flat or Raised Actuator

  • Push-Pull  Mushroom (E-STOP with or without lock)

  • Selector or Key-Operated Switches (2 or 3 momentary or non-momentary positions)

  • Keys Available: RONIS, CES, IKON, BKS, O.M.R.

  • Indicator Lights

  • Joystick Switches (2 or 4 position)

  • 26mm x 26mm Plastic Square

Standards

  • IEC 60947-1 (Pollution Severity)

  • IEC 60947-5-1 (Short Circuit Protection)

  • IEC 60947-5-5 (E-STOP)

  • IEC 60898 (Circuit-Breaker Protection)

  • DIN 50017 (Climatic Capability)

  • IEC 60529 (Degree of Protection)

  • NEMA Type 1, 3, 4, 4X, and 12 (See the technical datasheet for more information)

  • IP 20, IP 40, IP 66, IP 65, IP 67 (See the technical datasheet for more information)

  • UL Listed #E44653

  • CSA File # LR12730

Basic Technical Information

  • Push Buttons and Contact Blocks are rated up to 10,000,000 operating cycles

  • Illuminated Push Buttons are rated up to 3,000,000 operating

  • Climate-Proof (KTW24)

  • Suitable for Marine Operations

  • Non-Illuminated or LED devices used -25°C to +70°C (incandescent upper limit +60°C)


Did this information help you?