22mm Push Buttons

3SB3 Series Overview:

The 3SB3 series IEC push buttons have a modular range of commanding devices for front panel mounting and rear conductor connection.  The 22mm push buttons feature a single screw anti-rotation mechanism that allows for a 50% faster installation without warping the panel.

 


Accessories

  • Insert Labels and Caps (Clear Push Buttons, Illuminated Push Buttons, and Indicator Lights)

  • Backing Plates

  • Custom Laser Inscription

  • Dust Covers

  • Push Button Lockouts and Guards

  • Enclosures with up to 6 Push Button Command Points (see Catalog tab for more details)


Did this information help you?