Small Push Button Switch

3SB2 Series Overview:

The 3SB2 IEC push buttons and indicator lights are provided for front plate mounting and rear connections.  Offered in both round and square designs, these 16mm push buttons are perfect for use with flat contactors or with solder pins for direct connection to printed circuit boards.

 


Accessories

  • Insert Labels and Caps (Clear Push Buttons, Illuminated Push Buttons, and Indicator Lights)

  • Backing Plates

  • Laser Inscription


Did this information help you?