SCALANCE S Security Modules

Specially designed for industrial automation

Description

Security modules of the SCALANCE S family are provided specially for use in automation, yet connect seamlessly with the security structures of the office and IT world. They provide security and meet the special requirements of automation engineering, such as simple upgrading of existing systems, simple installation and minimized downtimes in the event of faults. Various security measures can be combined depending on the security requirements.


Details

SCALANCE S602

* Uses the stateful inspection firewall to protect network segments against unauthorized access.
* "Ghost mode" for protection of individual, even alternating, devices by dynamically taking over the IP address.
* Connection via 10/100/1 000 Mbit/s ports.


SCALANCE S612

* Uses the stateful inspection firewall to protect network segments against unauthorized access.
* Up to 128 VPN tunnels can be operated simultaneously.
* Connection via 10/100/1 000 Mbit/s ports.


SCALANCE S615

* Protection against unauthorized access and the data traffic with firewall and Virtual Private Network (IPsec and OpenVPN).
* Up to five variable security zones per port-based VLAN (Virtual Local Area Network), which is used to freely configure the security zones and firewall rules between security zones.
* Various configuration, management, and diagnostics options with web-based management (WBM), command line interface (CLI) and simple network management protocol (SNMP).
* Keyswitch function at the digital input (DI) for controlled establishment of a tunnel connection.
* Automatic configuration interface for simplified configuration of a connection to SINEMA Remote Connect.


SCALANCE S623

Like SCALANCE S612 and additional
* DMZ port (DMZ: "demilitarized zone") for secure connection from, for example, remote maintenance modems, laptops, or an additional network. This yellow port protected by firewalls from the red and green ports and can also terminate VPNs.
* Redundant protection of automation cells by means of router and firewall redundancy and stand-by linking of the redundant device via the yellow port.


SCALANCE S627-2M

Like SCALANCE S623 and additional
* Redundant protection of automation cells by means of router and firewall redundancy and stand-by mode of the redundant device; status matching of the firewall by means of a synchronization cable between the yellow ports.
* Two additional slots for one 2-port media module each (see SCALANCE X-300) for direct integration in ring structures and FO networks with two additional switched red or green ports per module.
* Bridging of longer cable runs or use of existing 2-wire cables (e.g. PROFIBUS) by deploying MM992-2VD media modules.


Sample applications

Cell protection and secure remote access with SCALANCE S

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5


    Did this information help you?