Modems and routers for IP-based networks

Versatile portfolio - wired or wireless with SCALANCE M


Description

The SCALANCE M product range includes mobile wireless routers as well as routers for wired communication. These industrial routers can be used universally in telecontrol, teleservice, and any other application for industrial remote communication. Connection to remote networks – public or private communication networks – is achieved via SCALANCE M industrial routers. Communication takes place using GSM, UMTS, LTE or wired via ADSL and SHDSL. For secure remote access to plants and machinery, these industrial routers are easy to integrate into the SINEMA Remote Connect management platform for remote networks.


Details - wireless

Wireless connection to remote networks

The use of globally available, public mobile telephone networks is a cheaper solution than building a corporate wireless network (e.g., Industrial Wireless LAN). It is also appropriate if no other transmission medium (e.g., dedicated line/telephone network) is available. However it requires sufficiently strong signal reception at the location where it is used.

Using the following SCALANCE M mobile wireless routers, both stationary stations and mobile users, e.g. railway and road vehicles as well as coastal vessels and inland navigation vessels, can be connected to a central control and monitoring system. The high data rates permit transmission of bulk data or images in real time. Depending on the application and availability, communication can take place via GSM, UMTS or LTE.

Portfolio overview SCALANCE M, wireless

M876-4

M876-3

M875

M874-3

M874-2

Date rate

4G (LTE)

3G (UMTS,
CDMA2000)

3G (UMTS)

3G (UMTS)

2G (GSM)

Bandwidth

Downlink:
up to 100 Mbps;
Uplink: up to 50 Mbps

Downlink: 14.4 Mbps;
Uplink: 5.76 Mbps
(HSPA+);
Forward link: 3.1 Mbps;
Reverse link:  1.8 Mbps (EVDO)

Downlink:
14.4 Mbps;
Uplink: 5.76 Mbps (HSPA+)

Downlink: 
14.4 Mbps;
Uplink:  5.76 Mbps (HSPA+)

Downlink: 
237 kbps;
Uplink: 237 kbps (EDGE)

Frequency Bands

GSM 900 / 1800 MHz; UMTS 900 / 1800/ 2100 MHz; LTE 800 / 900 / 1800 / 2100 / 2600 MHz

GSM 850 / 900 / 1800 / 1900 MHz; UMTS 800 / 850 / 900 / 1900 / 2100 MHz; EVDO: 800 / 1900 MHz

GSM 850 / 900 / 1800 / 1900 MHz; UMTS 850 / 1900 / 2100 MHz

GSM 850 / 900 / 1800 / 1900 MHz; UMTS 800 / 850 / 900 / 1900 / 2100 MHz

GSM 850 / 900 / 1800 / 1900 MHz

Antenna connectors

2 x SMA

2 x SMA

2 x SMA
(Rx Diversity)

1 x SMA

1 x SMA

Temperature range

-20°C bis +60°C

-20°C bis +60°C

-40°C bis +75°C

-20°C bis +60°C

-20°C bis +60°C

Degree of protection

IP20

IP20

IP20

IP20

IP20

Security

VPN (IPsec / OpenVPN*) /
Firewall

VPN (IPsec /
OpenVPN*) /
Firewall

VPN (IPsec) /
Firewall

VPN (IPsec / OpenVPN*) /
Firewall

VPN (IPsec / OpenVPN*) /
Firewall

Engineering

Command Line
Interface (CLI),
Web-based Management
(WBM)

Command Line
Interface (CLI),
Web-based
Management
(WBM)

Command Line
Interface (CLI),
Web-based Management
(WBM)

Command Line
Interface (CLI),
Web-based Management
(WBM)

Command Line
Interface (CLI),
Web-based Management
(WBM)

Special Characteristics

Redundant power supply;
Network management via SNMP;
SMS alarming;
Managed 4port switch;
Connection to SINEMA Remote Connect; NAT

Redundant power supply;
Network management via SNMP;
SMS alarming;
Managed 4port switch;
Connection to SINEMA Remote Connect; NAT

KBA/ EN50155;
SMS alarming;
NAT

Redundant power supply;
Network management via SNMP;
SMS alarming;
Connection to SINEMA Remote Connect; NAT

Redundant power supply;
Network management
via SNMP;
SMS alarming;
Connection to SINEMA Remote Connect; NAT

* For connection to SINEMA Remote Connect


Details - wired

Wired connection to remote networks

The SHDSL and ADSL routers of the SCALANCE M product family support the cost-effective and secure connection of Ethernet-based subnets and automation devices. The connection can be effected using existing two-wire or multicore cables or via wired telephone or DSL networks.

Portfolio overview SCALANCE M, wired

M826-2

M816-1

M812-1

Standard

SHDSL

ADSL2+

ADSL2+

Data rate

Up to 15.3 Mbps

Downlink: 25 Mbps
Uplink:  1 Mbit/s

Downlink: 25 Mbps
Uplink: 1 Mbit/s

DSL connection system

2 x SHDSL (terminal block)

1 x ADSL2+ (RJ45)

1 x ADSL2+ (RJ45)

LAN interfaces

4 x RJ45

4 x RJ45

1 x RJ45

Temperature range

-40°C bis +70°C

0°C to +60°C

0°C to +60°C

Degree of protection

IP20

IP20

IP20

Security

VPN (IPsec) / Firewall

 VPN (IPsec) / Firewall

 VPN (IPsec) / Firewall

Operation mode with ADSL 2 / ADSL 2+

Annex A
Annex B

Annex A
Annex B

Annex A
Annex B

Special characteristics

Redundant power supply;
network management via SNMP;
Connection to SINEMA Remote Connect; NAT

Redundant power supply;
network management via SNMP;
Connection to SINEMA Remote Connect; NAT

Redundant power supply;
network management via SNMP;
Connection to SINEMA Remote Connect; NAT


Advantages

  • Wide application area thanks to large bandwidth, high performance and speed

  • High security standards using integrated security functions like firewall (stateful inspection) and VPN (IPsec) to implement the Industrial Security concept

  • To achieve a high level of process availability, transmission paths can be structured with redundancy

  • Modern mobile telephone networks and the internet allow machines and plants to be permanently connected to the control center in a cost-effective manner

  • Economical volume tariffs result in low transmission costs

  • Simplicity of connecting local area networks by means of IP communication via WAN


Did this information help you?