Technology Components

ERTEC 200/400

With the Industrial Ethernet ASICs of the ERTEC family (Enhanced Real-Time Ethernet Controller), devices and systems can be connected to PROFINET without great effort.



Development kits for ERTEC

The DK-ERTEC 200 PN IO and DK-ERTEC 400 PN IO development kits make the entry into the field easy and they provide everything that is needed for developing PROFINET field devices.




Development kits for Standard Ethernet Controller

The Development Kit for Standard Ethernet Controllers enables the development of a PROFINET field device on the basis of a Standard Ethernet Controller.




Did this information help you?