Drive Systems

SINAMICS G120 / G120D

Centralized (IP20 - G120) and distributed (IP65 - G120D) drive system, equipped with several communication interfaces.



SINAMICS S110

The compact single-axis servo drive for simple positioning with integrated safety function.




SINAMICS S120

The flexible, high-performance drive system for demanding single/multi-axis applications.



SINAMICS G130/G150/S150/GM150/GL150/SM150

Reliable, compact and easy to operate high-performance drive systems with all voltage, power and performance levels.




SINAMICS Medium-Voltage Converters

Unmatched for engineering excellence, our converter systems and drives provide unparalleled levels of dynamics and performance.



SIRIUS M200D motor starter

Intelligent, highly flexible M200D motor starter for PROFINET, for starting and protection of motors and loads up to 5.5 kW.


Frequency Convertors for SIMATIC ET 200

With SIMATIC ET200S FC and SIMATIC ET200pro FC two different decentralised low-voltage inverters are available for the distributed I/O system SIMATIC ET200.




Did this information help you?