Umanaged Switches

SCALANCE XC-100

With industry-standard design

The robust unmanaged Industrial Ethernet Switches SCALANCE XC-100 with electrical and/or optical port variants enable cost-optimized networking at the machine level - even with extreme temperature fluctuations.
With SCALANCE X108PoE, you also save on installation costs thanks to integrated Power-over-Ethernet functionality: Data and power are transferred over a single cable.



Advantages

  • Reliable and fail-safe thanks to redundant voltage infeed

  • Can be used under extreme ambient conditions (-40°C to +70°C) and in Zone 2 potentially hazardous areas (ATEX, IECEx)

  • Cost savings through suitable product variants (up to 24 ports, Power-over-Ethernet) and PROFINET-compliant securing collar for reliable data transmission.

  • Tested under extreme conditions

  •  Fast error detection thanks to clear diagnostics LED



Did this information help you?