SIMATIC HMI Panels

The SIMATIC panel portfolio offers the right solution for every application, from a simple keypad panel through mobile and stationary operator interfaces right up to a performant all-rounder – rugged, compact and multiple interface options. Brilliant display screens and error-free ergonomic operation with either keypad or a touch screen operator interfaces provide added value.

HMI Key Panels

Key Panels

HMI Basic Panels

Basic Panels

Comfort Panels

HMI Mobile Panels

Mobile Panels


You can use the SIMATIC HMI KP8 / KP8F and KP32F key panels to quickly realize operator panels. Since they are prefabricated are ready for installation, you will save of time and money setting them up.

 Key Panels

Basic Panels are made for the cost effective implementation of simple visualization tasks on the machine level. Their basic features and functionality as well as the especially attractive price make them perfect entry-level devices.

 Basic Panels

SIMATIC HMI Comfort Panels are designed for implementation of high-performance visualization applications on the machine-level. High performance, functionality and numerous integrated interfaces offer the greatest convenience in high-end applications.  Portfolio includes standard devices, outdoor versions, stainless steel versions and SIPLUS for extreme environment conditions.

 Comfort Panels

Take power and safety directly in your hands. When it comes to high-end mobile applications, opt for mobile panels. These are also for fail-safe machines and widely distributed plants. The process of communication can be hardwired or connected via Wi-Fi.

 Mobile Panels

Why SIMATC HMI Panels?

• Wide portfolio including basic, comfort, key and mobile panels. Display sizes from 4 inches to 22 inches.
• Automatic project backup to the HMI Memory Card for fast device replacement
• High-resolution, dimmable wide-screen displays with up to maximum 16M colors
• Touch/key functionality options for intuitive operation
• Data-archiving storage options: Onboard, removable memory card; connected USB drive; or remote server locations.
• Remote connection ability via integrated web server
• Remote-control options via VNC connections
• Interfaces available for PROFIBUS/MPI, PROFINET/Ethernet, USB host and USB client
• Extensive integrated list of third-party communications drivers


Switching to SIMATIC HMI Panels is easier than you think!

HMI Panel Replacement

Easy-to-configure, cost-effective HMI Panels offering superior performance and direct communication on 3rd party networks

SIMATIC WinCC TagConverter

Step-by-step guide for importing 3rd party PLC tags into Siemens HMI Software, saving you engineering time and preserving your data.

Video tutorial: SIMATIC WinCC Tag Converter



Did this information help you?