TUV Rheinland - Functional Safety of Machinery Training with Certificate

Siemens USA offers this training in cooperation with TUV Rheinland

This is a 4.5 day training course providing classroom style instructions mainly intended for application engineers and system integrators detailing the requirements of IEC 62061, ISO 13849-1 and -2 in order to achieve Functional Safety for Machinery applications. Experienced engineers in the area of Functional Safety are invited to sit for an optional exam on the last day of the course. A passing grade in the exam is a pre-requisite for the award of the globally recognized FS Engineer (TUV Rheinland) certificate. Kindly consider that the standards ISO 13849, Part 1 and 2 as well as the IEC 62061 are important and necessary working material for this training. Participants attending the exam should have these standards at hand during the exam. We recommend to become acquainted with the contents of these standards in order to be prepared for the training and especially for the exam.

For additional information and class schedule, please contact Rob Carper

Did this information help you?